How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AB: | 4.32 |
| LL: | 2.12 in | AG: | 4.65 |
| L: | 6.07 in | V: | 1.94 in |
| U: | 0.75 in | AA: | 9.38 |
| L1: | 9.32 in | AE2: | 0.56 |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 1 | H: | 0.53 in |
| BD: | 9 | D: | 2.94 |
| AK: | 8.5 | P: | 1.88 in |
| I: | 4.34 in | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.65 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Bore Code: | 16 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Model Code: | 26YFC | Output Diameter (in): | 1 in |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

