How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 4.65 |
| BF: | 0.53 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | BD: | 9 |
| L1: | 9.32 in | D: | 2.94 |
| LL: | 2.12 in | L: | 6.07 in |
| U: | 0.75 in | T: | 1 |
| AF: | 0.19 | AK: | 8.5 |
| V: | 1.94 in | BE1: | 0.5 in |
| AB: | 4.32 | H: | 0.53 in |
| AA: | 9.38 | G: | 1.94 |
| AE2: | 0.56 | P: | 1.88 in |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 2.625 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Ratio: | 30:1 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Diameter (in): | 1 in | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.65 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

