How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| T: | 1 | H: | 0.53 in |
| L1: | 9.32 in | G: | 1.94 |
| BF: | 0.53 | U: | 0.75 in |
| AF: | 0.19 | L: | 6.07 in |
| BD: | 9 | AA: | 9.38 |
| P: | 1.88 in | D: | 2.94 |
| AG: | 4.65 | LL: | 2.12 in |
| AB: | 4.32 | V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 1.34 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Model Code: | 26YFC |
| Output RPM: | 43.8 | Input Diameter (in): | 0.75 in |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

