How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| AG: | 4.65 | T: | 1 |
| AE2: | 0.56 | AA: | 9.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| LL: | 2.12 in | P: | 1.88 in |
| AK: | 8.5 | D: | 2.94 |
| L: | 6.07 in | L1: | 9.32 in |
| G: | 1.94 | U: | 0.75 in |
| AJ: | 7.25 | AB: | 4.32 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| BD: | 9 | I: | 4.34 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 40:1 | Motor Frame Size: | 210TC |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.34 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Ratio: | 40:1 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

