How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AG: | 4.65 |
| G: | 1.94 | L1: | 9.32 in |
| T: | 1 | AB: | 4.32 |
| AE2: | 0.56 | BE1: | 0.5 in |
| AF: | 0.19 | BF: | 0.53 |
| H: | 0.53 in | V: | 1.94 in |
| LL: | 2.12 in | BD: | 9 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| L: | 6.07 in | D: | 2.94 |
| AA: | 9.38 | AK: | 8.5 |
| P: | 1.88 in | AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 40:1 |
| Output Key: | 1/4 X 2.50 | Model Code: | 26YFC |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.34 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

