How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1 |
| AJ: | 7.25 | AK: | 8.5 |
| AB: | 4.32 | L1: | 9.32 in |
| AE2: | 0.56 | AG: | 4.65 |
| V: | 1.94 in | AF: | 0.19 |
| LL: | 2.12 in | G: | 1.94 |
| D: | 2.94 | BF: | 0.53 |
| I: | 4.34 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| U: | 0.75 in | L: | 6.07 in |
| P: | 1.88 in | BD: | 9 |
Technical Specifications
| Assembly: | YFC-1 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 339 | Input HP @ 1750 RPM: | 4.8 |
| Bore Code: | 16 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

