How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AJ: | 7.25 |
| V: | 1.94 in | AK: | 8.5 |
| L: | 6.07 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AF: | 0.19 | U: | 0.75 in |
| L1: | 9.32 in | BD: | 9 |
| AB: | 4.32 | T: | 1 |
| H: | 0.53 in | AE2: | 0.56 |
| BF: | 0.53 | P: | 1.88 in |
| LL: | 2.12 in | AG: | 4.65 |
| BE1: | 0.5 in | D: | 2.94 |
Technical Specifications
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 50:1 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Motor Frame Size: | 210TC | Output RPM: | 35 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.08 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

