How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L1: | 9.32 in |
| AE2: | 0.56 | AA: | 9.38 |
| U: | 0.75 in | H: | 0.53 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| BE1: | 0.5 in | T: | 1 |
| G: | 1.94 | AK: | 8.5 |
| P: | 1.88 in | AF: | 0.19 |
| AJ: | 7.25 | L: | 6.07 in |
| AB: | 4.32 | LL: | 2.12 in |
| V: | 1.94 in | AG: | 4.65 |
| BD: | 9 | D: | 2.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.883 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output RPM: | 29.2 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.75 in | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

