How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AG: | 4.65 |
| AE2: | 0.56 | T: | 1 |
| P: | 1.88 in | AA: | 9.38 |
| D: | 2.94 | U: | 0.75 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| BD: | 9 | AK: | 8.5 |
| AF: | 0.19 | BE1: | 0.5 in |
| G: | 1.94 | AB: | 4.32 |
| L: | 6.07 in | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 1.94 in | L1: | 9.32 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 4.27 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Center Distance (in): | 2.625 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Bore Code: | 16 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

