How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AF: | 0.19 |
| BF: | 0.53 | V: | 1.94 in |
| L: | 6.07 in | G: | 1.94 |
| AB: | 4.32 | T: | 1 |
| U: | 0.75 in | LL: | 2.12 in |
| H: | 0.53 in | AE2: | 0.56 |
| P: | 1.88 in | AK: | 8.5 |
| D: | 2.94 | BD: | 9 |
| AA: | 9.38 | L1: | 9.32 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | 26YFC | Assembly: | YFC-1 |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Output Diameter (in): | 1 in | Output RPM: | 233 |
| Motor Frame Size: | 210TC | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.27 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

