How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| H: | 0.53 in | AG: | 4.65 |
| LL: | 2.12 in | D: | 2.94 |
| T: | 1 | P: | 1.88 in |
| AA: | 9.38 | AE2: | 0.56 |
| L1: | 9.32 in | AB: | 4.32 |
| G: | 1.94 | V: | 1.94 in |
| U: | 0.75 in | I: | 4.34 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | L: | 6.07 in |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.577 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Bore Code: | 16 | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

