How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AG: | 4.65 |
| U: | 0.75 in | AJ: | 7.25 |
| L: | 6.07 in | V: | 1.94 in |
| D: | 2.94 | AK: | 8.5 |
| H: | 0.53 in | AF: | 0.19 |
| BD: | 9 | AE2: | 0.56 |
| LL: | 2.12 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| BE1: | 0.5 in | G: | 1.94 |
| I: | 4.34 in | P: | 1.88 in |
| L1: | 9.32 in | AB: | 4.32 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 0.577 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

