How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| AJ: | 5.88 | H: | 0.53 in |
| BD: | 5.88 | G: | 1.94 |
| T: | 1 | AE2: | 0.56 |
| U: | 0.75 in | LL: | 2.12 in |
| AF: | 0.19 | L: | 6.07 in |
| D: | 2.94 | AG: | 4.65 |
| BE: | 0.38 in | AB: | 4.32 |
| LM: | 8.32 | I: | 4.34 in |
| V: | 1.94 in | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Output RPM: | 175 | Ratio: | 10:1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.9 | Motor Frame Size: | 56C |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

