How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | T: | 1 |
| U: | 0.75 in | AE2: | 0.56 |
| LM: | 8.32 | LL: | 2.12 in |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 1.94 | AG: | 4.65 |
| AB: | 4.32 | P: | 1.88 in |
| I: | 4.34 in | AF: | 0.19 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| BD: | 5.88 | BE: | 0.38 in |
| L: | 6.07 in | BF: | 0.41 |
| H: | 0.53 in | AA: | 9.38 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 3.9 |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 16 |
| Assembly: | YFC-1 | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

