How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 1.94 in |
| LM: | 8.32 | AF: | 0.19 |
| G: | 1.94 | BD: | 5.88 |
| LL: | 2.12 in | AB: | 4.32 |
| AE2: | 0.56 | AK: | 4.5 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | L: | 6.07 in |
| BF: | 0.41 | U: | 0.75 in |
| T: | 1 | H: | 0.53 in |
| BE: | 0.38 in | AG: | 4.65 |
| P: | 1.88 in | AA: | 9.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1 in | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.9 |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

