How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AK: | 4.5 |
| T: | 1 | AJ: | 5.88 |
| BD: | 5.88 | BF: | 0.41 |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | L: | 6.07 in |
| U: | 0.75 in | D: | 2.94 |
| G: | 1.94 | AF: | 0.19 |
| AG: | 4.65 | H: | 0.53 in |
| P: | 1.88 in | BE: | 0.38 in |
| AE2: | 0.56 | LL: | 2.12 in |
| V: | 1.94 in | AA: | 9.38 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.386 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | 26YFC |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Bore Code: | 16 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

