How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| G: | 1.94 | AE2: | 0.56 |
| AA: | 9.38 | L: | 6.07 in |
| AJ: | 5.88 | H: | 0.53 in |
| LM: | 8.32 | AG: | 4.65 |
| BD: | 5.88 | U: | 0.75 in |
| BE: | 0.38 in | AB: | 4.32 |
| I: | 4.34 in | LL: | 2.12 in |
| AK: | 4.5 | P: | 1.88 in |
| AF: | 0.19 | T: | 1 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.386 | Output Diameter (in): | 1 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

