How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | P: | 1.88 in |
| BE: | 0.38 in | AK: | 4.5 |
| L: | 6.07 in | AG: | 4.65 |
| AE2: | 0.56 | LL: | 2.12 in |
| T: | 1 | V: | 1.94 in |
| I: | 4.34 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| AA: | 9.38 | AJ: | 5.88 |
| AB: | 4.32 | H: | 0.53 in |
| AF: | 0.19 | LM: | 8.32 |
| BF: | 0.41 | D: | 2.94 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Model Code: | 26YFC |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.386 |
| Ratio: | 100:1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

