How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | U: | 0.75 in |
| L: | 6.07 in | AG: | 4.65 |
| AK: | 4.5 | D: | 2.94 |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1 | BD: | 5.88 |
| AF: | 0.19 | LL: | 2.12 in |
| AE2: | 0.56 | I: | 4.34 in |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | G: | 1.94 |
| LM: | 8.32 | P: | 1.88 in |
| V: | 1.94 in | AJ: | 5.88 |
Technical Specifications
| Model Code: | 26YFC | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.92 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

