How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AB: | 4.32 |
| AK: | 4.5 | LL: | 2.12 in |
| D: | 2.94 | BF: | 0.41 |
| BD: | 5.88 | AG: | 4.65 |
| LM: | 8.32 | T: | 1 |
| U: | 0.75 in | AF: | 0.19 |
| H: | 0.53 in | AA: | 9.38 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | G: | 1.94 |
| P: | 1.88 in | L: | 6.07 in |
| AJ: | 5.88 | I: | 4.34 in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Series Code: | OE | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.37 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

