How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 4.34 in |
| AJ: | 5.88 | P: | 1.88 in |
| AG: | 4.65 | AE2: | 0.56 |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | AB: | 4.32 |
| LL: | 2.12 in | AA: | 9.38 |
| T: | 1 | LM: | 8.32 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AK: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | G: | 1.94 |
| U: | 0.75 in | L: | 6.07 in |
Technical Specifications
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 2.37 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Bore Code: | 16 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Motor Frame Size: | 56C | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

