How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | T: | 1 |
| H: | 0.53 in | BD: | 5.88 |
| D: | 2.94 | I: | 4.34 in |
| V: | 1.94 in | U: | 0.75 in |
| AG: | 4.65 | P: | 1.88 in |
| BE: | 0.38 in | AA: | 9.38 |
| G: | 1.94 | AE2: | 0.56 |
| LM: | 8.32 | AK: | 4.5 |
| LL: | 2.12 in | L: | 6.07 in |
| AB: | 4.32 | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Ratio: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | 26YFC | Gear Type: | Worm |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.75 in | Bore Code: | 16 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

