How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| LL: | 2.12 in | BE: | 0.38 in |
| P: | 1.88 in | L: | 6.07 in |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| V: | 1.94 in | LM: | 8.32 |
| AA: | 9.38 | BD: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 4.65 | AB: | 4.32 |
| AF: | 0.19 | T: | 1 |
| D: | 2.94 | I: | 4.34 in |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Service Factor: | 1 | Bore Code: | 16 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.95 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

