How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 4.5 |
| H: | 0.53 in | BE: | 0.38 in |
| T: | 1 | AJ: | 5.88 |
| D: | 2.94 | LM: | 8.32 |
| U: | 0.75 in | L: | 6.07 in |
| P: | 1.88 in | LL: | 2.12 in |
| BD: | 5.88 | I: | 4.34 in |
| AA: | 9.38 | AE2: | 0.56 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| G: | 1.94 | AF: | 0.19 |
| BF: | 0.41 | AG: | 4.65 |
Technical Specifications
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.65 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

