Grove Gear 26YFC-1-1.000-56C-40-L2
Part #:26YFC-1-1.000-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BD: | 5.88 |
| P: | 1.88 in | AF: | 0.19 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 | AE2: | 0.56 |
| BE: | 0.38 in | V: | 1.94 in |
| H: | 0.53 in | G: | 1.94 |
| LM: | 8.32 | AA: | 9.38 |
| AJ: | 5.88 | AB: | 4.32 |
| D: | 2.94 | AG: | 4.65 |
| T: | 1 | BF: | 0.41 |
| I: | 4.34 in | LL: | 2.12 in |
Technical Specifications
| Ratio: | 40:1 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output RPM: | 43.8 |
| Bore Code: | 16 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | 26YFC |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.34 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

