Grove Gear 26YFC-1-1.000-56C-40-L3
Part #:26YFC-1-1.000-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| AB: | 4.32 | H: | 0.53 in |
| I: | 4.34 in | BF: | 0.41 |
| AE2: | 0.56 | G: | 1.94 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AA: | 9.38 | T: | 1 |
| LM: | 8.32 | LL: | 2.12 in |
| BD: | 5.88 | AG: | 4.65 |
| L: | 6.07 in | AK: | 4.5 |
| P: | 1.88 in | V: | 1.94 in |
| U: | 0.75 in | D: | 2.94 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Series Code: | OE | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 1.34 |
| Center Distance (in): | 2.625 | Ratio: | 40:1 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

