How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.41 |
| U: | 0.75 in | AG: | 4.65 |
| H: | 0.53 in | P: | 1.88 in |
| I: | 4.34 in | BD: | 5.88 |
| L: | 6.07 in | AE2: | 0.56 |
| AJ: | 5.88 | AF: | 0.19 |
| D: | 2.94 | T: | 1 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AK: | 4.5 | AB: | 4.32 |
| LL: | 2.12 in | LM: | 8.32 |
| G: | 1.94 | BE: | 0.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 4.8 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 26YFC |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

