How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | V: | 1.94 in |
| BD: | 5.88 | U: | 0.75 in |
| BE: | 0.38 in | AF: | 0.19 |
| LM: | 8.32 | AK: | 4.5 |
| H: | 0.53 in | I: | 4.34 in |
| G: | 1.94 | L: | 6.07 in |
| LL: | 2.12 in | T: | 1 |
| AB: | 4.32 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AG: | 4.65 | AE2: | 0.56 |
| BF: | 0.41 | P: | 1.88 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Assembly: | YFC-1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.8 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Series Code: | OE | Ratio: | 5:1 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Model Code: | 26YFC | Bore Code: | 16 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

