How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| P: | 1.88 in | LL: | 2.12 in |
| BF: | 0.41 | U: | 0.75 in |
| LM: | 8.32 | AG: | 4.65 |
| AA: | 9.38 | V: | 1.94 in |
| AF: | 0.19 | AK: | 4.5 |
| BD: | 5.88 | T: | 1 |
| AE2: | 0.56 | L: | 6.07 in |
| AJ: | 5.88 | D: | 2.94 |
| AB: | 4.32 | I: | 4.34 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.08 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Model Code: | 26YFC |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 35 | Bore Code: | 16 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

