How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| AG: | 4.65 | AB: | 4.32 |
| H: | 0.53 in | V: | 1.94 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AF: | 0.19 | BD: | 5.88 |
| P: | 1.88 in | U: | 0.75 in |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | LL: | 2.12 in |
| G: | 1.94 | I: | 4.34 in |
| D: | 2.94 | AA: | 9.38 |
| T: | 1 | LM: | 8.32 |
Technical Specifications
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Input HP @ 1750 RPM: | 1.08 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

