Grove Gear 26YFC-1-1.000-56C-60-L1
Part #:26YFC-1-1.000-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AJ: | 5.88 |
| AA: | 9.38 | AK: | 4.5 |
| AG: | 4.65 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| G: | 1.94 | P: | 1.88 in |
| D: | 2.94 | LL: | 2.12 in |
| BD: | 5.88 | AE2: | 0.56 |
| AB: | 4.32 | L: | 6.07 in |
| U: | 0.75 in | BE: | 0.38 in |
| LM: | 8.32 | H: | 0.53 in |
| BF: | 0.41 | T: | 1 |
Technical Specifications
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.883 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

