Grove Gear 26YFC-1-1.000-56C-60-L3
Part #:26YFC-1-1.000-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AB: | 4.32 |
| AK: | 4.5 | H: | 0.53 in |
| D: | 2.94 | AE2: | 0.56 |
| P: | 1.88 in | BD: | 5.88 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | LL: | 2.12 in |
| AF: | 0.19 | T: | 1 |
| AG: | 4.65 | BE: | 0.38 in |
| G: | 1.94 | BF: | 0.41 |
| V: | 1.94 in | L: | 6.07 in |
| AJ: | 5.88 | LM: | 8.32 |
Technical Specifications
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.883 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

