How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | H: | 0.53 in |
| G: | 1.94 | AB: | 4.32 |
| AE2: | 0.56 | AA: | 9.38 |
| AF: | 0.19 | AK: | 4.5 |
| LL: | 2.12 in | I: | 4.34 in |
| AJ: | 5.88 | BE: | 0.38 in |
| L: | 6.07 in | LM: | 8.32 |
| U: | 0.75 in | BF: | 0.41 |
| D: | 2.94 | V: | 1.94 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | 26YFC | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 233 | Bore Code: | 16 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 4.27 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

