How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 4.65 |
| AK: | 4.5 | AA: | 9.38 |
| AE2: | 0.56 | BD: | 5.88 |
| P: | 1.88 in | I: | 4.34 in |
| D: | 2.94 | BE: | 0.38 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | T: | 1 |
| U: | 0.75 in | AJ: | 5.88 |
| AF: | 0.19 | LL: | 2.12 in |
| LM: | 8.32 | BF: | 0.41 |
| L: | 6.07 in | G: | 1.94 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 16 |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

