How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| AB: | 4.32 | AA: | 9.38 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AK: | 4.5 |
| AE2: | 0.56 | LL: | 2.12 in |
| BE: | 0.38 in | D: | 2.94 |
| LM: | 8.32 | AG: | 4.65 |
| P: | 1.88 in | T: | 1 |
| H: | 0.53 in | AJ: | 5.88 |
| U: | 0.75 in | G: | 1.94 |
| BF: | 0.41 | L: | 6.07 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Ratio Range: | 80:1 | Center Distance (in): | 2.625 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.577 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

