How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 2.94 |
| LM: | 8.32 | V: | 1.94 in |
| T: | 1 | AF: | 0.19 |
| I: | 4.34 in | G: | 1.94 |
| L: | 6.07 in | BE: | 0.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.56 | U: | 0.75 in |
| AA: | 9.38 | AB: | 4.32 |
| AG: | 4.65 | AK: | 4.5 |
| LL: | 2.12 in | P: | 1.88 in |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 0.577 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Ratio: | 80:1 |
| Service Factor: | 1 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

