How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| AB: | 4.32 | D: | 2.94 |
| L: | 6.07 in | AK: | 4.5 |
| LM: | 8.32 | T: | 1 |
| AE2: | 0.56 | BF: | 0.41 |
| AJ: | 5.88 | AF: | 0.19 |
| P: | 1.88 in | AG: | 4.65 |
| G: | 1.94 | I: | 4.34 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | H: | 0.53 in |
| AA: | 9.38 | LL: | 2.12 in |
Technical Specifications
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Ratio: | 80:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Model Code: | 26YFC |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 0.577 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Center Distance (in): | 2.625 | Ratio Range: | 80:1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

