How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.56 |
| AK: | 4.5 | LM: | 8.32 |
| P: | 1.88 in | AJ: | 5.88 |
| AF: | 0.19 | AG: | 4.65 |
| AA: | 9.38 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| G: | 1.94 | AB: | 4.32 |
| H: | 0.53 in | L: | 6.07 in |
| LL: | 2.12 in | D: | 2.94 |
| T: | 1.125 | BF: | 0.41 |
| I: | 4.34 in | U: | 0.75 in |
Technical Specifications
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.9 |
| Motor Frame Size: | 140TC | Model Code: | 26YFC |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

