How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AF: | 0.19 |
| P: | 1.88 in | T: | 1.125 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | V: | 1.94 in |
| AB: | 4.32 | G: | 1.94 |
| AE2: | 0.56 | LL: | 2.12 in |
| BF: | 0.41 | BD: | 5.88 |
| I: | 4.34 in | D: | 2.94 |
| H: | 0.53 in | U: | 0.75 in |
| LM: | 8.32 | AK: | 4.5 |
| AJ: | 5.88 | AG: | 4.65 |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 140TC |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Bore Code: | 18 | Assembly: | YFC-1 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3.9 | Model Code: | 26YFC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

