How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.41 |
| LM: | 8.32 | H: | 0.53 in |
| G: | 1.94 | AJ: | 5.88 |
| AF: | 0.19 | D: | 2.94 |
| L: | 6.07 in | AB: | 4.32 |
| T: | 1.125 | V: | 1.94 in |
| LL: | 2.12 in | BD: | 5.88 |
| AK: | 4.5 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| I: | 4.34 in | P: | 1.88 in |
| AG: | 4.65 | AA: | 9.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.386 |
| Assembly: | YFC-1 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Bore Code: | 18 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Service Factor: | 1 | Model Code: | 26YFC |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

