How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.125 |
| AB: | 4.32 | G: | 1.94 |
| BE: | 0.38 in | LL: | 2.12 in |
| AK: | 4.5 | P: | 1.88 in |
| AA: | 9.38 | BF: | 0.41 |
| V: | 1.94 in | AE2: | 0.56 |
| LM: | 8.32 | U: | 0.75 in |
| I: | 4.34 in | AF: | 0.19 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| AG: | 4.65 | D: | 2.94 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.386 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

