How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AE2: | 0.56 |
| H: | 0.53 in | AA: | 9.38 |
| LM: | 8.32 | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| D: | 2.94 | P: | 1.88 in |
| LL: | 2.12 in | BD: | 5.88 |
| V: | 1.94 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| G: | 1.94 | AB: | 4.32 |
| L: | 6.07 in | U: | 0.75 in |
| BE: | 0.38 in | AF: | 0.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output RPM: | 117 | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Assembly: | YFC-1 | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 2.50 | Ratio: | 15:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.92 |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

