How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| H: | 0.53 in | AG: | 4.65 |
| AB: | 4.32 | G: | 1.94 |
| U: | 0.75 in | D: | 2.94 |
| BF: | 0.41 | P: | 1.88 in |
| I: | 4.34 in | V: | 1.94 in |
| LM: | 8.32 | T: | 1.125 |
| AF: | 0.19 | AE2: | 0.56 |
| AA: | 9.38 | BE: | 0.38 in |
| BD: | 5.88 | LL: | 2.12 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 18 |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.125 in |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.92 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Series Code: | OE | Output RPM: | 117 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

