How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | L: | 6.07 in |
| U: | 0.75 in | AA: | 9.38 |
| AB: | 4.32 | D: | 2.94 |
| AF: | 0.19 | G: | 1.94 |
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| P: | 1.88 in | AE2: | 0.56 |
| BD: | 5.88 | T: | 1.125 |
| H: | 0.53 in | V: | 1.94 in |
| AJ: | 5.88 | AK: | 4.5 |
| AG: | 4.65 | LM: | 8.32 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.50 | Ratio: | 20:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Ratio Range: | 20:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 18 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.37 | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

