How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| LM: | 8.32 | U: | 0.75 in |
| BD: | 5.88 | D: | 2.94 |
| I: | 4.34 in | AG: | 4.65 |
| AA: | 9.38 | AF: | 0.19 |
| L: | 6.07 in | AJ: | 5.88 |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | BE: | 0.38 in |
| V: | 1.94 in | AB: | 4.32 |
| H: | 0.53 in | P: | 1.88 in |
| LL: | 2.12 in | BF: | 0.41 |
Technical Specifications
| Ratio Range: | 20:1 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.37 | Model Code: | 26YFC |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Series Code: | OE | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

