How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BD: | 5.88 |
| BE: | 0.38 in | I: | 4.34 in |
| BF: | 0.41 | D: | 2.94 |
| AK: | 4.5 | LL: | 2.12 in |
| P: | 1.88 in | AG: | 4.65 |
| T: | 1.125 | AA: | 9.38 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | LM: | 8.32 |
| L: | 6.07 in | AF: | 0.19 |
| H: | 0.53 in | AB: | 4.32 |
| U: | 0.75 in | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Bore Code: | 18 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Model Code: | 26YFC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.8 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

