How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| AF: | 0.19 | I: | 4.34 in |
| AE2: | 0.56 | LL: | 2.12 in |
| LM: | 8.32 | G: | 1.94 |
| AG: | 4.65 | T: | 1.125 |
| U: | 0.75 in | AB: | 4.32 |
| AA: | 9.38 | BF: | 0.41 |
| V: | 1.94 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| H: | 0.53 in | AJ: | 5.88 |
| D: | 2.94 | L: | 6.07 in |
Technical Specifications
| Model Code: | 26YFC | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.08 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Bore Code: | 18 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

