How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AF: | 0.19 |
| T: | 1.125 | BF: | 0.41 |
| V: | 1.94 in | D: | 2.94 |
| BE: | 0.38 in | U: | 0.75 in |
| LL: | 2.12 in | AJ: | 5.88 |
| BD: | 5.88 | L: | 6.07 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | LM: | 8.32 |
| G: | 1.94 | H: | 0.53 in |
| P: | 1.88 in | I: | 4.34 in |
| AK: | 4.5 | AB: | 4.32 |
Technical Specifications
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.883 | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 60:1 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 26YFC | Bore Code: | 18 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

