How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BD: | 5.88 |
| L: | 6.07 in | T: | 1.125 |
| LL: | 2.12 in | I: | 4.34 in |
| AG: | 4.65 | AK: | 4.5 |
| G: | 1.94 | AJ: | 5.88 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AA: | 9.38 |
| D: | 2.94 | AB: | 4.32 |
| LM: | 8.32 | H: | 0.53 in |
| U: | 0.75 in | BF: | 0.41 |
| V: | 1.94 in | BE: | 0.38 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 18 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 0.883 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

