How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 4.34 in |
| AG: | 4.65 | AB: | 4.32 |
| AF: | 0.19 | H: | 0.53 in |
| LM: | 8.32 | BD: | 5.88 |
| BF: | 0.41 | G: | 1.94 |
| Center Distance (in): | 2.625 in | T: | 1.125 |
| L: | 6.07 in | P: | 1.88 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | D: | 2.94 |
| AE2: | 0.56 | LL: | 2.12 in |
| U: | 0.75 in | AA: | 9.38 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 4.27 | Ratio: | 7.5:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

